The Mini-Com® Ultimate ID® Angled Modular Patch Panel accepts up to 48 Mini-Com Modules for unshielded applications in 2 RU and mounts to 19 inch and 23 inch racks and cabinets. The panel offers front access and includes label pockets for easy identification (labels are not included). The patch panel is black.
Product Type | Front Access Patch Panel |
Patch Panel Style | Angled |
Material | CRS |
Connector Type | Unshielded |
Number of Ports | 48 |
Module Type | Mini-Com® |
Number of Rack Units | 2 |
Identification Type | Label Pocket |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 4.2 |
Overall Depth (mm) | 106.7 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.13 |
Color | Black |
UPC | 07498305971 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4319 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.3194 |
Specification Sheets | Mini-Com® Ultimate ID® Modular Patch Panels | English | |
Part Drawings | Part Drawing, UICMPPA48BLY.dwg | English | |
Part Drawings | Part Drawing, UICMPPA48BLY.dxf | English | |
Part Drawings | Mini-Com Ultimate Id Angled 48 Port Modular Patch Panel With 1 Label Pocket Per Faceplate | English | |
Installation Documents | Installation Instructions/Best Practices - PN287G | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |