Mini Com Ultimate ID 48-port modular patch panel in black, faceplate has two label pockets, includes label covers, (2RU). LABELS SOLD SEPARATELY
Product Type | Front Access Patch Panel |
Patch Panel Style | Flat |
Material | CRS |
Shield Type | Unshielded |
Number of Ports | 48 |
Module Type | Mini-Com® |
Number of Rack Units | 2 |
Identification Type | Label Pocket |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | TIA/EIA-606-A labeling standard, RoHS Compliant |
Overall Depth (In.) | 0.76 |
Overall Depth (mm) | 19.3 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 1.75 |
Overall Height (mm) | 44.45 |
Color | Black |
Includes | Built-In Strain Relief Bar |
UPC | 07498333039 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0793 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7934 |
Part Drawings | MINI-COM ULTIMATE ID 48 PORT MODULAR PATCH PANEL WITH 2 LABEL POCKETS PER FACEPLATE | English | |
Part Drawings | MINI-COM ULTIMATE ID 48 PORT MODULAR PATCH PANEL WITH 2 LABEL POCKETS PER FACEPLATE | English | |
Part Drawings | MINI-COM ULTIMATE ID 48 PORT MODULAR PATCH PANEL WITH 2 LABEL POCKETS PER FACEPLATE | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |