Rack filler panel, angled, 2 RU horizontal, reserves rack space for future use and is black
Product Type | Rack Filler Panel |
Material | CRS |
Color | Black |
Includes | (1) -ANGLED FILLER PANEL STAMPING, (1) - SCREW KIT (INCLUDES FOUR #12-24 SCREWS) |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 0.3 |
Overall Depth (mm) | 7.6 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.1 |
Overall Length (In.) | 4.16 |
Overall Length (mm) | 105.7 |
For Use With | Racks |
Standards Met | RoHS Compliant |
Number of Rack Units | 2 |
UPC | 07498303652 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4318 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.3183 |
Specification Sheets | Rack and Cabinet Filler Panels - Flat and Angled Specification Sheet RKSP223 | English | |
Part Drawings | Angled 2 Rack Unit Filler Panel CPAF2BLY.dwg - Customer Drawing | English | |
Part Drawings | Angled 2 Rack Unit Filler Panel CPAF2BLY.dxf - Customer Drawing | English | |
Part Drawings | Angled 2 Rack Unit Filler Panel | English | |
Flyers | Blanking Solutions: WW-WAFL08 | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |