Strain Relief Bar extends 4.5" off the rack; supports, manages and provides bend radius protection.
Product Type | Strain Relief Bar |
Material | Steel |
Color | Black |
Overall Width (In.) | 19.73 |
Overall Width (mm) | 501.1 |
Overall Depth (In.) | 4.5 |
Overall Depth (mm) | 114.3 |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Overall Length (In.) | 4.5 |
Overall Length (mm) | 114.3 |
For Use With | Patch Panels |
Standards Met | RoHS Compliant |
UPC | 07498312588 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0361 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3613 |
Specification Sheets | Mini-Com® High Density Modular Patch Panels Specification Sheet OTSP49--WW-ENG | English | |
Specification Sheets | Barras de Alivio de Tensión Hoja de Especificaciones NCSP44--WW-SPA | Spanish (Español) | |
Specification Sheets | Strain Relief Bars Specification Sheet RKSP216 | English | |
Part Drawings | Part Drawing - DWG - SRB19D5BL | English | |
Part Drawings | Part Drawing - DXF - SRB19D5BL | English | |
Part Drawings | Extended Strain Relief Bar Part Drawing PDF | English | |
Installation Documents | Strain Relief Bars Installation Instructions PN660 | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English | |
Selection Guides | Paneles de Parcheo Modulares Guía de Selección COSG18 | Spanish (Español) | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |