Product Type | Strain Relief Bar |
Material | Steel |
Color | Black |
Includes | Mounting hardware |
Overall Width (In.) | 19.03 |
Overall Width (mm) | 483.4 |
Overall Depth (In.) | 7.5 |
Overall Depth (mm) | 190.5 |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Overall Length (In.) | 7.5 |
Overall Length (mm) | 190.5 |
For Use With | Patch Panels |
Standards Met | RoHS Compliant |
UPC | 07498339947 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0665 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6649 |
Specification Sheets | Barras de Alivio de Tensión Hoja de Especificaciones NCSP44--WW-SPA | Spanish (Español) | |
Specification Sheets | Strain Relief Bars Specification Sheet RKSP216 | English | |
Part Drawings | Multi-Depth Strain Relief Bar Part Drawing - PDF | English | |
Installation Documents | Strain Relief Bars Installation Instructions PN660 | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Paneles de Parcheo Modulares Guía de Selección COSG18 | Spanish (Español) |