Product Type | Mounting Bracket |
Material | CRS |
Color | Black |
Includes | Mounting hardware |
Overall Width (In.) | 2.26 |
Overall Width (mm) | 57.4 |
Overall Depth (In.) | 0.92 |
Overall Depth (mm) | 23.4 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Overall Length (In.) | 0.92 |
Overall Length (mm) | 23.4 |
For Use With | Racks |
Standards Met | RoHS Compliant |
Number of Rack Units | 1 |
UPC | 07498322284 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | Barras de Alivio de Tensión Hoja de Especificaciones NCSP44--WW-SPA | Spanish (Español) | |
Specification Sheets | Strain Relief Bars Specification Sheet RKSP216 | English | |
Part Drawings | Quick Release Brackets for Strain Relief Bars COSRBBRKT--ENG | English | |
Part Drawings | Quick Release Brackets for Strain Relief Bars COSRBBRKT--ENG | English | |
Part Drawings | Quick Release Brackets for Strain Relief Bars Part Drawing 02077-09 | English | |
Installation Documents | Quick Release Brackets | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Paneles de Parcheo Modulares Guía de Selección COSG18 | Spanish (Español) | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |