Strain relief bar includes 24 cable ties to support and manage cable.
Product Type | Strain Relief Bar |
Material | CRS |
Color | Black |
Includes | 1- STRAIN RELIEF BAR, 24- CABLE TIE, 1- #12-24 SCREW KIT, 1- M6 SCREW KIT |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 1.46 |
Overall Depth (mm) | 37.1 |
Overall Height (In.) | 1.25 |
Overall Height (mm) | 31.8 |
Overall Length (In.) | 1.46 |
Overall Length (mm) | 37.1 |
For Use With | Racks |
Standards Met | RoHS Compliant |
Number of Rack Units | 1 |
UPC | 07498356626 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1514 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.5143 |
Specification Sheets | Barras de Alivio de Tensión Hoja de Especificaciones NCSP44--WW-SPA | Spanish (Español) | |
Specification Sheets | Strain Relief Bars Specification Sheet RKSP216 | English | |
Part Drawings | Strain Relief Bar with Cable Ties COSRBCT--ENG | English | |
Part Drawings | Strain Relief Bar with Cable Ties COSRBCT--ENG | English | |
Part Drawings | Strain Relief Bar with Cable Ties | English |