Pivoting strain relief bar features a rear flange with built-in cascade support to improve cable routing, includes up and down swivel motion to allow easy access to connections.
Product Type | Strain Relief Bar |
Material | CRS |
Color | Black |
Includes | Mounting hardware |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 5.4 |
Overall Depth (mm) | 137.2 |
Overall Height (In.) | 1.25 |
Overall Height (mm) | 31.8 |
Overall Length (In.) | 5.4 |
Overall Length (mm) | 137.2 |
For Use With | Racks |
Standards Met | RoHS Compliant |
Number of Rack Units | 1 |
UPC | 07498301703 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4245 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.2450 |
Specification Sheets | Pivoting Strain Relief Bar Specification Sheet NCSP42--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - SRBPBL | English | |
Part Drawings | Part Drawing - DXF - SRBPBL | English | |
Part Drawings | Pivoting Strain Relief Bar COSRBPBL--ENG | English | |
Installation Documents | Pivoting Strain Relief Bar Installation Instructions: PN444B | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |