Strain relief bar with quick release bracket, mounts directly to patch panels, includes cable ties and is black
Product Type | Strain Relief Bar |
Material | CRS |
Color | Black |
Includes | 2x LATCHING BRACKET, 1x STRAIN RELIEF BRACKET |
Overall Width (In.) | 17.65 |
Overall Width (mm) | 448.3 |
Overall Depth (In.) | 5.6 |
Overall Depth (mm) | 142.2 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Overall Length (In.) | 5.6 |
Overall Length (mm) | 142.2 |
Standards Met | RoHS Compliant |
Part Features | Enables strain relief bar to be removed or re-installed without having to remove the patch panel, no tools needed |
UPC | 07498369300 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2282 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.2819 |
Specification Sheets | Strain Relief Bar with Direct Patch Panel Mount and Quick Release Bracket: COSP320--WW-ENG | English | |
Part Drawings | Mini-Com 2 Position Shuttered Surface Mount Box Kit Part Drawing 00800-35 | English | |
Installation Documents | Extended Quick Release Strain Relief Bar and Brackets Installation Instructions: PN569 | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |