Strain relief bar is straight and helps to support and manage cables, package of 10 and is black.
Product Type | Strain Relief Bar |
Material | Steel |
Color | Black |
Includes | 1- STRAIGHT STRAIN RELIEF BAR, 2- MOUNTING SCREW |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 0.24 |
Overall Depth (mm) | 6.1 |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.2 |
Overall Length (In.) | 0.24 |
Overall Length (mm) | 6.1 |
For Use With | Patch Panels |
Standards Met | RoHS Compliant |
Number of Rack Units | 1 |
UPC | 07498305966 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0557 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Barras de Alivio de Tensión Hoja de Especificaciones NCSP44--WW-SPA | Spanish (Español) | |
Specification Sheets | Strain Relief Bars Specification Sheet RKSP216 | English | |
Part Drawings | Straight Strain Relief Bar COSRBS19BL-XY--ENG | English | |
Part Drawings | Straight Strain Relief Bar COSRBS19BL-XY--ENG | English | |
Part Drawings | Straight Strain Relief Bar 02479-101 | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Paneles de Parcheo Modulares Guía de Selección COSG18 | Spanish (Español) |