Strain relief bar with integrated adjustable clips, supports up to 24 cables, includes easy release mounting feature and is black.
Product Type | Strain Relief Bar |
Material | CRS |
Color | Black |
Includes | 1- STRAIN RELIEF BAR, 4- MOLDED STRAIN RELIEF CLIP, 6-PACK (RSRC6) (ASSEMBLED TO THE STRAIN RELIEF BAR), 1- #12-24 SCREW KIT, 1- M6 SCREW KIT |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 1.25 |
Overall Depth (mm) | 31.8 |
Overall Height (In.) | 1.43 |
Overall Height (mm) | 36.3 |
Overall Length (In.) | 1.25 |
Overall Length (mm) | 31.8 |
For Use With | Racks |
Standards Met | RoHS Compliant |
Number of Rack Units | 1 |
UPC | 07498305967 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1560 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.5599 |
Specification Sheets | Barras de Alivio de Tensión Hoja de Especificaciones NCSP44--WW-SPA | Spanish (Español) | |
Specification Sheets | Strain Relief Bars Specification Sheet RKSP216 | English | |
Part Drawings | Strain Relief Bar with Clips | English | |
Part Drawings | Strain Relief Bar with Clips COSRBWCY--ENG | English | |
Part Drawings | Strain Relief Bar with Clips COSRBWCY--ENG | English | |
Installation Documents | Strain Relief Bar with Clips Installation Instructions: PN361D | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Paneles de Parcheo Modulares Guía de Selección COSG18 | Spanish (Español) |