Product Type | Mounting Bracket |
Material | Thermoplastic |
Color | White |
Overall Width (In.) | 10 |
Overall Width (mm) | 254 |
Overall Depth (In.) | 1.89 |
Overall Depth (mm) | 48 |
Overall Height (In.) | 3.38 |
Overall Height (mm) | 85.8 |
Overall Length (In.) | 1.89 |
Overall Length (mm) | 48 |
Standards Met | RoHS Compliant |
UPC | 07498362053 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7435 |
Part Drawings | Part Drawing - DWG - WB89D | English | |
Part Drawings | Part Drawing - DXF - WB89D | English | |
Part Drawings | 89D Mounting Bracket COWB89D--ENG | English |