The C252X030FJC Network Component P1 label cassette includes both label material and ribbon to make changing labels easy. Die-cut labels designed to provide maximum quality for identifying patch panels, faceplates, punch-down blocks, and other network systems hardware. Temperature Range: -40°F to 180°F (-40°C to 82°C). Compatible with Panduit Easy-Mark Plus Labeling Software. Polyolefin material. 2.52" x 0.30" (64 mm x 7.6 mm) Color White. 125 labels per cassette. 1 piece package quantity.
Note | For use with LS8E and LS8EQ printers |
Product Type | Network Component Label |
Sub Brand | P1™ |
Printer Type | Thermal Transfer |
Material | Polyolefin |
Color | White |
Overall Width (In.) | 2.52 |
Overall Width (mm) | 64 |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.6 |
For Use With | Use for identifying patch panels, faceplates, punchdown blocks and other network systems hardware/4-Port |
Standards Met | RoHS Compliant |
Label Application | Network Component Labeling |
UPC | 07498334940 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0873 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8725 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Data Sheets | Thermal Transfer Printable Polyolefin Film Technical Data Sheet GMPO4 | English | |
Videos | LS8EQ Printer Overview Video | English | |
Part Drawings | LS8 Component Labels Part Drawing C10413 | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |