C261X030FJC

Label

Network label, P1 cassette, 2.61" W x 0.30" H, polyolefin, white, 125 labels/cassette, 1 pc. package quantity.

Specifications

Material

Polyolefin

Color

White

Overall Width (In.)

2.61

Overall Width (mm)

66.3

Overall Height (In.)

0.3

Overall Height (mm)

7.6

Number of Labels per Cassette

125

Legend

NA

Marker/Flag Tie Labeling Area

No

Overall Size W x H (In.)

2.61 x 0.30

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498334941

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0873

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8725

Resources

Part Drawings

Polyolefin Network Component Cassettes

US English

Technical References

Technical Data Sheet for Printable Polyolefin

US English

Line Cards

NetKey Line Card - ASEAN

US English

Catalog Cut Sheets

C061X030FJC Product Page

US English

Line Cards

NetKey Line Card - Vietnamese

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Related Products