White, non-adhesive polyester label, 75/cassette, Mini-Com® 4-port identifier, 2.61" x 0.35".
Note | For use with LS8E and LS8EQ printers |
Product Type | Component Label |
Sub Brand | P1™ |
Color | White |
Printer Type | Thermal Transfer |
Includes | Network components labels |
Material | Polyester |
Finish/Coating | Non-Adhesive |
Number of Labels per Cassette | 75 |
Label Application | Network Component Labeling |
Label Height (In.) | 0.35 |
Label Height (mm) | 8.9 |
Label Width (In.) | 2.61 |
Label Width (mm) | 66.3 |
Overall Height (In.) | 0.35 |
Overall Height (mm) | 8.9 |
Overall Width (In.) | 2.61 |
Overall Width (mm) | 66.3 |
For Use With | Use for identifying patch panels, faceplates, punchdown blocks and other network systems hardware/4-Port |
Standards Met | RoHS Compliant |
UPC | 07498334942 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0537 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.5373 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Part Drawings | P1 Cassette Network Component Label Part Drawing - PDF | English |