Thermal transfer component label, 2.61" W x 0.35" H, 4-port,non-adhesive polyester, white,2 labels/row, 1000 pc. package quantity.
Note | For use with TDP printers |
Product Type | Component Label |
Color | White |
Material | Polyester |
Finish/Coating | Non-Adhesive |
Printer Type | Thermal Transfer |
For Use With | 4-port patch panels and faceplates |
Overall Height (In.) | 0.35 |
Overall Height (mm) | 8.9 |
Overall Width (In.) | 2.61 |
Overall Width (mm) | 66.3 |
Label Application | Network Component Labeling |
UPC | 07498312700 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.3338 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C10733 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Non-Adhesive Polyester Technical Data Sheet | English |