C379X030FJC

Label

Network label, P1 cassette, 3.79" W x 0.30" H, polyolefin, white, 75 labels/cassette, 1 pc. package quantity.

Specifications

Material

Polyolefin

Width (In.)

3.79

Width (mm)

96.3

Height (In.)

0.30

Height (mm)

7.6

Color

White

Labels Per Cassette

75

Printer

PanTher LS8E

Legend

None

Marker/Flag Tie Labeling Area

No

Overall Size W x H (In.)

3.79 x 0.30

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498334946

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0873

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8725

Resources

Part Drawings

Polyolefin Network Component Cassettes

US English

Catalog Cut Sheets

C061X030FJC Product Page

US English

Technical References

Technical Data Sheet for Printable Polyolefin

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Related Products