The C379X030YPT Thermal Transfer Component Label offers crisp, clear legends with superior legibility. These labels are designed for use with thermal transfer desktop printers, including the including the TDP43ME, TDP43HE, and TDP46HE printers. Compatible with Panduit Easy-Mark Plus Labeling Software. Polyester. 3.79" x 0.30" (96.3 mm x 7.6 mm) Color White. 1 label per row. 2,500 piece package quantity.
Note | 6 port label, Super-Tack adhesive, white |
Product Type | Component Label |
Printer Type | Thermal Transfer |
Material | Polyester |
Color | White |
Overall Width (In.) | 3.79 |
Overall Width (mm) | 96.3 |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.6 |
For Use With | Used for identifying patch panels, faceplates, punchdown blocks and other network systems hardware/Use with Panduit thermal transfer resin ribbons |
Standards Met | RoHS Compliant/Meets DIN 40050-9, IP69K for washdown applications/UL969 recognized, File # MH14979; cUL recognized, C22.2 No. 0.15.01, File # MH14979 |
Label Application | Network Component Labeling |
UPC | 07498368081 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.4196 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | High Tack Thermal Transfer Printable Polyester Film Technical Data Sheet GMY4-HT | English | |
Part Drawings | Thermal Transfer Printable Labels | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |