Thermal transfer, non-adhesive component label, 3.90" W x 0.30" H, polyester, white,2 labels/row, 1000 pc. package quantity.
Product Type | Thermal Transfer Component Label |
Sub Brand | Mini-Com® |
Printer Type | Thermal Transfer |
Material | Polyester |
Color | White |
Overall Width (In.) | 3.9 |
Overall Width (mm) | 99.1 |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.6 |
For Use With | Used for identifying patch panels, faceplates, punchdown blocks and other network systems hardware/Use with Panduit thermal transfer resin ribbons |
Standards Met | RoHS Compliant |
UPC | 07498312702 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.4129 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C10735 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Non-Adhesive Polyester Technical Data Sheet | English |