Product Type | Patch Panel Kit |
Termination Style | Coupler |
Patch Panel Style | Flat |
Performance Level | Category 6A |
Material | CRS |
Wiring Scheme | T568A/T568B |
Number of Ports | 24 |
Module Type | Mini-Com® |
Number of Rack Units | 1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 1.09 |
Overall Depth (mm) | 27.7 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Overall Length (In.) | 1.09 |
Overall Length (mm) | 27.7 |
Sub Brand | Pan-Net® |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | Exceeds channel requirements of ANSI/TIA-568-C.2 Category 6A and ISO11801 Class EA standards for supporting 10GBASE-T transmission over twisted pair cabling systems in a 4-connector configuration up to 100 meters. One coupler can be used per channel while maintaining Category 6A/Class EA performance. Meets ANSI/TIA-1096-A; Meets IEC 60603-7; Meets IEEE 802.3af and IEEE 802.3at for PoE applications; RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
UPC | 07498349045 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1619 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.6189 |
Specification Sheets | Mini-Com® TX6A™ 10Gig™ UTP Coupler Module and Patch Panel - Spec Sheet | English | |
Videos | Panduit Copper Connectivity Video | English | |
Part Drawings | 24 Port Category 6A Coupler Patch Panel COCP246X88BL--ENG | English | |
Part Drawings | 24 Port Category 6A Coupler Patch Panel COCP246X88BL--ENG | English | |
Part Drawings | 24 Port Category 6A Coupler Patch Panel Part Drawing 11M265AE-07 | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |