DataPatch 24-port, Category 5e, patch panel with 24 RJ45 ports wired to two RJ21 Telco connectors, (1 RU)
Product Type | Pre-Populated Patch Panel |
Termination Style | RJ21 |
Patch Panel Style | Flat |
Performance Level | Category 5e |
Material | CRS |
Number of Ports | 24 |
Number of Rack Units | 1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 1.41 |
Overall Depth (mm) | 35.8 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Overall Length (In.) | 1.41 |
Overall Length (mm) | 35.8 |
Sub Brand | Pan-Net® |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498303704 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1619 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.6185 |
Part Drawings | Part Drawing - DWG - DP24584TV25Y | English | |
Part Drawings | Part Drawing - DXF - DP24584TV25Y | English | |
Part Drawings | 24 Port Data-Patch Category 5E 10/100BASE-T Patch Panel CODP24584TV25Y--ENG | English | |
Installation Documents | Data-Patch 10/100BASE-T Patch Panel and Cable Assemblies: PN116D-ENG | English |