DataPatch 24-port category 5e RJ21-to-RJ45 (8-pin) angled patch panel in black, (2 RU).
Product Type | Pre-Populated Patch Panel |
Termination Style | RJ21 |
Patch Panel Style | Angled |
Performance Level | Category 5e |
Material | CRS |
Number of Ports | 48 |
Number of Rack Units | 2 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 3.93 |
Overall Depth (mm) | 99.7 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.1 |
Overall Length (In.) | 4.4 |
Overall Length (mm) | 111.8 |
Sub Brand | Pan-Net® |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | Exceeds all ANSI/TIA-C.2 Category 5e and ISO 11801 Class D channel standard requirements, RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | -14 |
UPC | 07498306378 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0362 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3616 |
Specification Sheets | Data-Patch™ Category 5e RJ21 to RJ45 Patch Panels Specification Sheet COSP352 | English | |
Part Drawings | Part Drawing - DWG - DPA485E88TV25 | English | |
Part Drawings | Part Drawing - DXF - DPA485E88TV25 | English | |
Part Drawings | 48 Port Data Patch Category 5E RJ21 to RJ45 Patch Panel CODPA485E88TV25--ENG | English | |
Installation Documents | Data-Patch Category 5e RJ21 to RJ45 Patch Panels: PN459A-ENG | English |