The DataPatch 48-port, Category 6, Punchdown Patch Panel with 24 RJ45, 8-position, 8-wire ports. Label kit (DPLK24) and strain relief bar (SRB19BL) included. Cable strain relief bar extends 2" off of the rack to support cables in punchdown patch panel applications.
Product Type | Pre-Populated Patch Panel Kit |
Termination Style | Punchdown |
Patch Panel Style | Flat |
Performance Level | Category 6 |
Material | Steel |
Wiring Scheme | T568A/T568B |
Number of Ports | 48 |
Number of Rack Units | 2 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 1.17 |
Overall Depth (mm) | 29.7 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.1 |
Overall Length (In.) | 1.17 |
Overall Length (mm) | 29.7 |
Sub Brand | Pan-Net® |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
UPC | 07498309002 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2244 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.2442 |
Part Drawings | Part Drawing - DWG - DPKR48688TG | English | |
Part Drawings | Part Drawing - DXF - DPKR48688TG | English | |
Part Drawings | DP6 Plus 48 Port Patch Panel with Strain Relief Bar and Label Kit | English |