BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

NetKey 48-port category 5e punchdown flat patch panel in black, (2 RU).

Specifications

Termination Type Punchdown
Patch Panel Style Flat
Performance Level Category 5e
Number of Ports 48
Overall Height (In.) 3.5
Overall Height (mm) 88.1
Identification Type Adhesive Label
Sub Brand NetKey
Color Black
Product Type Punchdown Patch Panel
Number of Rack Spaces 2
Width In (mm) 19.00 (482.6)
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Maximum Storage Temperature (°F) 158
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Operating Temperature -14°F to 149°F (-10°C to 65°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1

Packaging Detail

UPC 07498305539
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2332
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 2.3321

Resources

Line Cards NetKey Cabling System (Middle East): NKLC35--SA-UKE US English
Line Cards NetKey Line Card - ASEAN US English
Line Cards NetKey Cabling System (EMEA): NKLC--SA-UKE US English
Line Cards NetKey Cabling System UK English
Line Cards NetKey Cabling System US English
Part Drawings Netkey Cat5E 48 Port Patch Panel NKNK5EPPG48Y--ENG US English
Installation Documents NetKey Punchdown Patch Panels: NK410E US English
Part Drawings NetKey Category 5e 48 Port Punchdown Patch Panel: 02479-247 US English
Part Drawings NetKey Category 5e 48 Port Punchdown Patch Panel: 02479-247 US English
Line Cards NetKey Cabling System (Spanish): NKLC37--SA-UKE US English
Line Cards NetKey™ Cabling System UK English
Data Sheets NetKey Category 5e Punchdown Patch Panels: NKDS42--WW-ENG US English