NK5EPPN24P

Punchdown Patch Panel

NetKey 24-port category 5e punchdown flat molded patch panel in black, labels and covers not included, (1 RU).

Specifications

Termination Type

Punchdown

Patch Panel Style

Flat

Performance Level

Category 5e

Number of Ports

24

Overall Height (In.)

1.7

Overall Height (mm)

88.1

Identification Type

Label Pocket

Sub Brand

NetKey

Color

Black

Product Type

Punchdown Patch Panel

Number of Rack Spaces

1

Width In (mm)

19.00 (482.6)

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Maximum Storage Temperature (°F)

158

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

-14

Operating Temperature

-14°F to 149°F (-10°C to 65°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335451

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1512

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.5123

Resources

Part Drawings

NetKey 24-Port Category 5e All Molded Punchdown Patch Panel: 10M163AD-03

US English

Line Cards

NetKey Line Card - ASEAN

US English

Data Sheets

NetKey All Molded Category 5e Punchdown Patch Panels: NKDS39--WW-ENG

US English

Installation Documents

NetKey All Molded Punchdown Patch Panels: NK548B

US English

Part Drawings

NetKey 24-Port Category 5e All Molded Punchdown Patch Panel: 10M163AD-03

US English

Part Drawings

NetKey 24-Port Category 5e All Molded Punchdown Patch Panel: 10M163AD-03

US English

Related Products