NetKey 48-port category 6 punchdown flat molded patch panel in black, labels and covers not included, (2 RU).
Product Type | Pre-Populated Patch Panel |
Termination Style | Punchdown |
Patch Panel Style | Flat |
Performance Level | Category 6 |
Material | ABS |
Wiring Scheme | T568A/T568B |
Number of Ports | 48 |
Number of Rack Units | 2 |
Overall Width (In.) | 18.92 |
Overall Width (mm) | 480.6 |
Overall Depth (In.) | 1.03 |
Overall Depth (mm) | 26.2 |
Overall Height (In.) | 3.42 |
Overall Height (mm) | 86.9 |
Overall Length (In.) | 1.03 |
Overall Length (mm) | 26.2 |
Sub Brand | NetKey® |
Identification Type | Label Pocket |
Color | Black |
Standards Met | Meets all TIA/EIA-568-C.2 Category 6 and ISO 11801 2nd Edition Class E channel requirements at swept frequencies up to 250 MHz, Meets ANSI/TIA-968-A; IEC 60603-7, Meets requirements of IEEE 802.3af and IEEE 802.3at for PoE applications, and RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | -14 |
UPC | 07498335713 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2332 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.3321 |
Data Sheets | NetKey All Molded Category 6 Punchdown Patch Panels: NKDS40--WW-ENG | English | |
Part Drawings | NetKey 48-Port Category 6 All Molded Punchdown Patch Panel: 10M163AE-03 | English | |
Part Drawings | NetKey 48-Port Category 6 All Molded Punchdown Patch Panel: 10M163AE-03 | English | |
Part Drawings | NetKey 48 Port All Molded Category 6 Punchdown Patch Panel Part Drawing 10M163AE-03 | English | |
Installation Documents | NetKey All Molded Punchdown Patch Panels: NK548B | English |