NK6XPP24P

Punchdown Patch Panel

NetKey 24-port category 6A punchdown flat molded patch panel in black, includes labels and covers, (1 RU).

Specifications

Termination Type

Punchdown

Patch Panel Style

Flat

Performance Level

Category 6A

Number of Ports

24

Identification Type

Label Pocket

Sub Brand

NetKey

Color

Black

Product Type

Punchdown Patch Panel

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Maximum Storage Temperature (°F)

158

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

-14

Number of Rack Spaces

1

Operating Temperature

-14°F to 149°F (-10°C to 65°C)

Part Features

Utilizes industry standard termination style and includes wire retention cap

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498306713

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0121

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1210

Resources

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Data Sheets

NetKey Category 6A Punchdown Patch Panels: NKDS57--WW-ENG

US English

Part Drawings

NetKey 24 Port All Molded Category 6A Punchdown Patch Panel

US English

Part Drawings

NetKey 24 Port All Molded Category 6A Punchdown Patch Panel

US English

Part Drawings

NetKey 24 Port All Molded Category 6A Punchdown Patch Panel

US English

Installation Documents

NetKey All Molded Punchdown Patch Panels: NK548B

US English

Related Products