The NetKey® Angled Punchdown Keystone Patch Panel terminates 4-pair, 22–26 AWG, 100-ohm twisted pair cable. These Cat 5e patch panels mount to 19" and 23" racks and incudes 48 ports. The RJ45 interface provides a quick plug and play connection to RJ45 patch cords. This punchdown patch panel is 2 RU, made of steel and is black.
Product Type | Pre-Populated Patch Panel |
Termination Style | Punchdown |
Patch Panel Style | Angled |
Performance Level | Category 5e |
Material | CRS |
Wiring Scheme | T568A/T568B |
Number of Ports | 48 |
Module Type | RJ45 |
Number of Rack Units | 2 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 4.75 |
Overall Depth (mm) | 120.6 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.1 |
Overall Length (In.) | 4.75 |
Overall Length (mm) | 120.6 |
Sub Brand | NetKey® |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | Exceeds ANSI/TIA-568-C.2 Category 5e and ISO 11801 Class D channel requirements at swept frequencies up to 100 MHz. Meets ANSI/TIA-568-C.2 and ISO 11801 Category 5e component requirements at swept frequencies up to 100 MHz.Complies with ANSI/TIA-1096A (formerly FCC Part 68), Meets IEC 60603-7, Supports IEEE 802.3af/802.3at and proposed 802.3bt type 3 and type 4 PoE applications, UL 1863 approved, RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | -14 |
UPC | 07498343057 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4245 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.2450 |
Data Sheets | NetKey Category 5e Punchdown Patch Panels: NKDS42--WW-ENG | English | |
Part Drawings | NetKey 48-Port Angled Category 5e Punchdown Patch Panel: 02088-43 | English | |
Part Drawings | NetKey 48-Port Angled Category 5e Punchdown Patch Panel: 02088-43 | English | |
Part Drawings | Netkey 48 Port Angled Patch Panel | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA | Spanish (Español) | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |