SCSI 32-port RJ45-to-HD68 angled patch panel kit in black has 32 RJ45 ports wired to four 68-pin SCSI connectors, includes four cable assemblies, each is three feet long with 68-pin DB68 male plugs on both ends, (1 RU).
Product Type | SCSI Patch Panel Kit |
Termination Style | 68 Pin SCSI |
Patch Panel Style | Angled |
Performance Level | Category 3 |
Material | Steel |
Wiring Scheme | T568A/T568B |
Number of Ports | 32 |
Number of Rack Units | 1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 4.32 |
Overall Depth (mm) | 109.7 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Overall Length (In.) | 4.32 |
Overall Length (mm) | 109.7 |
Sub Brand | Pan-Net® |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | CE and RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
UPC | 07498378936 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4313 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.3128 |
Part Drawings | SCSI Angled Patch Panel Kit COTPK1A32R88S68Y--ENG | English |