The block-out device works with most standard RJ45 openings to prevent unauthorized access and to protect from dust and debris or foreign objects. Package includes 10 green devices and one removal tool.

Specifications

Product Type RJ45 Blockout Device
Material Polycarbonate
Color Green
Resistance Properties Tamper-Resistant
For Use With RJ45 Jacks
Overall Height (In.) 0.4
Overall Height (mm) 10.1
Overall Width (In.) 0.46
Overall Width (mm) 11.6
Overall Length (In.) 0.51
Overall Length (mm) 12.9

Packaging Detail

UPC 07498306370
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0092
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1850
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}