The block-out device works with most standard RJ45 openings to prevent unauthorized access and to protect from dust and debris or foreign objects. Package includes 100 red devices and five removal tools.
Product Type | RJ45 Blockout Device |
Material | Polycarbonate |
Color | Red |
Resistance Properties | Tamper-Resistant |
For Use With | RJ45 Jacks |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.1 |
Overall Width (In.) | 0.46 |
Overall Width (mm) | 11.6 |
Overall Length (In.) | 0.51 |
Overall Length (mm) | 12.9 |
UPC | 07498357769 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1848 |
Specification Sheets | RJ45 Blockout Devices. | English | |
Specification Sheets | Dispositivos de Bloqueo RJ45 Hoja de Especificaciones IDSP26--WW-SPA | Spanish (Español) | |
Part Drawings | PSL-DCJB-* Jack Module Blockout DWG | English | |
Part Drawings | PSL-DCJB-* Jack Module Blockout DXF | English | |
Part Drawings | PSL-DCJB-* Jack Module Blockout | English | |
Installation Documents | RJ45 Jack Blockout Device: B20212 | English | |
Flyers | Blockout and Lock-In Devices: IDFL09 | English | |
Line Cards | Physical Security Solution Guide COLC7-SA-ENG | English |