LC duplex adapter block-out device, 100 devices (red) and 5 removal tools (black), polycarbonate.
Product Type | LC Blockout Device |
Material | Polycarbonate |
Color | Red |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.6 |
Overall Width (In.) | 0.42 |
Overall Width (mm) | 10.6 |
UPC | 07498319482 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1750 |
Installation Documents | LC Duplex Adapter Blockout Device: B20378 | English | |
Flyers | Blockout and Lock-In Devices: IDFL09 | English |