globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

SC adapter block-out device, 10 devices (red) and 1 removal tool (black), polycarbonate.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Product Type SC Blockout Device
Material Polycarbonate
Color Red
Resistance Properties Tamper-Resistant
For Use With SC Adapter
Overall Height (In.) 0.32
Overall Height (mm) 8.1
Overall Width (In.) 0.45
Overall Width (mm) 11.4
Overall Length (In.) 0.67
Overall Length (mm) 17

Packaging Detail

UPC 07498331736
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0092
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1850

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}