SC adapter block-out device, 10 devices (black) and 1 removal tool (black), polycarbonate.
Product Type | SC Blockout Device |
Material | Polycarbonate |
Color | Black |
Resistance Properties | Tamper-Resistant |
For Use With | SC Adapter |
Overall Height (In.) | 0.32 |
Overall Height (mm) | 8.1 |
Overall Width (In.) | 0.45 |
Overall Width (mm) | 11.4 |
Overall Length (In.) | 0.67 |
Overall Length (mm) | 17 |
UPC | 07498331738 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0076 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1522 |
Part Drawings | Part Drawings - PDF - C10808 | English | |
Installation Documents | SC Adapter Blockout Device: B20399 | English |