globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The SmartKeeper Master Key is used to access or unlock the line of SmartKeeper blockout devices. One key for multiple devices such as RJ45, USBA or USBC.

Specifications

Note For use with SmartKeeper devices
Sub Brand SmartKeeper
Product Type Master Key
Overall Height (In.) 0.78
Overall Height (mm) 19.7
Overall Width (In.) 1.19
Overall Width (mm) 30.2
Overall Length (In.) 4.69
Overall Length (mm) 119.1

Packaging Detail

UPC 61305673720
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1000
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 1.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}