The RJ45 plug lock-in device, comes with 10 black devices and 1 black installation/removal tool. It is made of polycarbonate.
Mount Method | Standard |
Color | Black |
Material | Polycarbonate |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 18 |
Overall Width (In.) | 0.54 |
Overall Width (mm) | 13.7 |
Overall Depth (In.) | 0.85 |
Overall Depth (mm) | 21.6 |
Includes | (10) RJ45 Plug Lock-In Device, (1) Installation/Removal Tool |
Standards Met | RoHS Compliant |
Product Type | RJ45 Plug Lock-In Device |
Part Features | Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords |
UPC | 07498331998 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0093 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1860 |
Product Bulletins | Physical Network Security Solutions: IDCB85--WW-ENG | English | |
Specification Sheets | RJ45 Lock-in Device | English | |
Part Drawings | Part Drawings - PDF - C10841_05A | English | |
Part Drawings | PSL-DCPLX-BL DWG | English | |
Part Drawings | PSL-DCPLX-BL DXF | English | |
Installation Documents | RJ45 Plug Lock-in Device: B20241 | English | |
Flyers | Blockout and Lock-In Devices: IDFL09 | English |