RJ45 Plug lock-in device, 10 devices (red) and 1 installation/removal tool (black), polycarbonate, Red.
Mount Method | Standard |
Color | Red |
Compatible Performance Level | Category 5e/Category 6/Category 6A |
Material | Polycarbonate |
Includes | (10) RJ45 Plug Lock-In Device, (1) Installation/Removal Tool |
Product Type | RJ45 Plug Lock-In Device |
Part Features | Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords |
Pricing Category 1 | ID |
Pricing Category 2 | ID2 |
UPC | 07498331997 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0093 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1860 |
Specification Sheets | RJ45 Blockout Devices: IDSP26 | English | |
Installation Documents | RJ45 Plug Lock-in Device: B20241 | English | |
Specification Sheets | SC Adapter Blockout Devices | English | |
Catalog Cut Sheets | Lockout, Tagout Catalog | English | |
Part Drawings | Part Drawings - PDF - C10841_05A | English | |
Line Cards | Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG | English | |
Catalogs | Preferred Parts Catalog for Korea | Korean | |
Flyers | Blockout and Lock-In Devices: IDFL09 | English | |
Specification Sheets | RJ45 Lock-in Device | English | |
Product Bulletins | Physical Network Security Solutions: IDCB85--WW-ENG | English |