PSL-DCPL-BL

RJ45 Plug Lock-In Device

RJ45 Plug lock-in device, 10 devices (black) and 1 installation/removal tool (black), polycarbonate.

Specifications

Color

Black

Depth (In.)

3.00

Depth (mm)

76.2

Height (In.)

0.67

Height (mm)

17.0

Legend

true

Part Features

NA

Width (In.)

0.54

Width (mm)

13.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498306397

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0088

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

Part Drawing for PSL-DCPL: C10608

US English

Flyers

Blockout and Lock-In Devices: IDFL09

US English

Specification Sheets

RJ45 Lock-in Device

US English

Related Products