discontinued

PSL-DCPL-C

RJ45 Plug Lock-In Device

RJ45 Plug lock-in device, 100 devices (red) and 5 installation/removal tool (black), polycarbonate.

Specifications

Overall Height (In.)

0.67

Overall Height (mm)

17

Overall Width (In.)

0.54

Overall Width (mm)

13.6

Overall Depth (In.)

3

Overall Depth (mm)

76.2

Color

Red

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498306499

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0849

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8491

Resources

Specification Sheets

RJ45 Lock-in Device

US English

Part Drawings

Part Drawing for PSL-DCPL: C10608

US English

Flyers

Blockout and Lock-In Devices: IDFL09

US English

Related Products