RJ45 Plug lock-in device, 10 devices (international white) and 1 installation/removal tool (black), polycarbonate.

Obsolete
Obsolete

Specifications

Overall Height (In.) 0.67
Overall Height (mm) 17
Overall Width (In.) 0.54
Overall Width (mm) 13.6
Overall Depth (In.) 3
Overall Depth (mm) 76.2
Color International White

Packaging Detail

UPC 07498306506
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0084
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1683

Resources

Part Drawings Part Drawing for PSL-DCPL: C10608 English
Flyers Blockout and Lock-In Devices: IDFL09 English
Specification Sheets RJ45 Lock-in Device English