Recessed RJ45 Plug lock-in device, 10 devices (red) and 1 installation/removal tool (black), polycarbonate.

Obsolete
Obsolete

Specifications

Overall Height (In.) 0.71
Overall Height (mm) 17.9
Overall Width (In.) 0.54
Overall Width (mm) 13.6
Overall Depth (In.) 3
Overall Depth (mm) 76.2
Color Red

Packaging Detail

UPC 07498306510
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0088
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1755

Resources

Specification Sheets RJ45 Lock-in Device English
Part Drawings Part Drawings - PDF - C10743 English
Flyers Blockout and Lock-In Devices: IDFL09 English