PSL-DCPLR-BU

RJ45 Plug Recessed Lock-In Device

Recessed RJ45 Plug lock-in device, 10 devices (blue) and 1 installation/removal tool (black), polycarbonate.

Specifications

Color

Blue

Depth (In.)

3.00

Depth (mm)

76.2

Height (In.)

0.71

Height (mm)

17.9

Legend

true

Part Features

NA

Width (In.)

0.54

Width (mm)

13.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498306512

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0081

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1630

Resources

Flyers

Blockout and Lock-In Devices: IDFL09

US English

Part Drawings

PSL-DCPLR Part Drawing

US English

Specification Sheets

RJ45 Lock-in Device

US English

Related Products