PSL-DCPLR-OR

RJ45 Plug Recessed Lock-In Device

Recessed RJ45 Plug lock-in device, 10 devices (orange) and 1 installation/removal tool (black), polycarbonate.

Specifications

Overall Height (In.)

0.71

Overall Height (mm)

17.9

Overall Width (In.)

0.54

Overall Width (mm)

13.6

Overall Depth (In.)

3

Overall Depth (mm)

76.2

Color

Orange

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310650

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0085

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1710

Resources

Specification Sheets

RJ45 Lock-in Device

US English

Flyers

Blockout and Lock-In Devices: IDFL09

US English

Related Products