Recessed RJ45 Plug lock-in device, 10 devices (black) and 1 installation/removal tool (black), polycarbonate.

Specifications

Mount Method Recessed
Color Black
Compatible Performance Level Category 5e/Category 6/Category 6A
Material Polycarbonate
Includes (10) Recessed RJ45 Plug Lock-In Device, (1) Installation/Removal Tool
Product Type Recessed RJ45 Plug Lock-In Device
Part Features Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords
Pricing Category 1 ID
Pricing Category 2 ID2

Packaging Detail

UPC 07498331990
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0093
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1860

Resources

Installation Documents RJ45 Plug Lock-in Device: B20241 English
Line Cards Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG English
Catalogs Preferred Parts Catalog for Mexico - Eng. English
Catalogs Preferred Parts Catalog for Latin America-ENG English
Catalog Cut Sheets Lockout, Tagout Catalog English
Part Drawings Part Drawings - PDF - C10842_05A English
Specification Sheets RJ45 Lock-in Device English
Flyers Blockout and Lock-In Devices: IDFL09 English
Catalogs Preferred Parts for Network Infrastructure Australia English
Catalogs Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG English