Recessed RJ45 Plug lock-in device, 10 devices (blue) and 1 installation/removal tool (black), polycarbonate, Blue.
Mount Method | Recessed |
Color | Blue |
Material | Polycarbonate |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 18 |
Overall Width (In.) | 0.54 |
Overall Width (mm) | 13.7 |
Overall Depth (In.) | 0.78 |
Overall Depth (mm) | 19.8 |
Includes | (10) Recessed RJ45 Plug Lock-In Device, (1) Installation/Removal Tool |
Standards Met | RoHS Compliant |
Product Type | Lock-In Device |
Part Features | Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords |
UPC | 07498331991 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0092 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | RJ45 Lock-in Device | English | |
Part Drawings | Part Drawings - PDF - C10842_05A | English | |
Part Drawings | PSL-DCPLRX-BU DWG | English | |
Part Drawings | PSL-DCPLRX-BU DXF | English | |
Installation Documents | RJ45 Plug Lock-in Device: B20241 | English | |
Flyers | Blockout and Lock-In Devices: IDFL09 | English |