PSL-DCPLRX-IW

RJ45 Plug Recessed Lock-In Device

Recessed RJ45 Plug lock-in device, 10 devices (international white) and 1 installation/removal tool (black), polycarbonate.

Specifications

Mount Method

Recessed

Overall Height (In.)

0.71

Overall Height (mm)

17.9

Overall Width (In.)

0.54

Overall Width (mm)

13.6

Overall Depth (In.)

3

Overall Depth (mm)

76.2

Includes

Removal Tool

Color

International White

Item Category

Network Security Blockout Device

Part Features

Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498331995

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0092

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

PSL-DCPLRX Part Drawing

US English

Specification Sheets

RJ45 Lock-in Device

US English

Line Cards

Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG

US English

Installation Documents

RJ45 Plug Lock-in Device: B20241

US English

Flyers

Blockout and Lock-In Devices: IDFL09

US English

Related Products