Recessed RJ45 Plug lock-in device, 10 devices (orange) and 1 installation/removal tool (black), polycarbonate, Orange.

Specifications

Mount Method Recessed
Overall Height (In.) 0.71
Overall Height (mm) 17.9
Overall Width (In.) 0.54
Overall Width (mm) 13.6
Overall Depth (In.) 3
Overall Depth (mm) 76.2
Includes Removal Tool
Color Orange
Item Category Network Security Blockout Device

Packaging Detail

UPC 07498331994
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0093
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1860

Resources

Installation Documents RJ45 Plug Lock-in Device: B20241 English
Flyers Blockout and Lock-In Devices: IDFL09 English
Specification Sheets RJ45 Lock-in Device English
Line Cards Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG English
Line Cards Part Drawings - PDF - C10842_05A English