Super recessed RJ45 plug lock-in device, 100 devices (black) and 5 tool (black), polycarbonate.
Mount Method | Super Recessed |
Color | Black |
Material | Polycarbonate |
Overall Height (In.) | 0.67 |
Overall Height (mm) | 17 |
Overall Width (In.) | 0.56 |
Overall Width (mm) | 14.1 |
Overall Depth (In.) | 3 |
Overall Depth (mm) | 76.2 |
Includes | Removal Tool |
Product Type | Lock-In Device |
UPC | 07498308956 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0849 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8491 |
Specification Sheets | RJ45 Lock-in Device | English | |
Flyers | Blockout and Lock-In Devices: IDFL09 | English |