Super recessed RJ45 plug lock-in device, 10 devices (green) and 1 tool (black), polycarbonate.

Specifications

Mount Method Super Recessed
Overall Height (In.) 0.67
Overall Height (mm) 17
Overall Width (In.) 0.56
Overall Width (mm) 14.1
Overall Depth (In.) 3
Overall Depth (mm) 76.2
Color Green
Material Polycarbonate/Nylon

Packaging Detail

UPC 07498308955
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0093
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1860

Resources

Flyers Blockout and Lock-In Devices: IDFL09 English
Specification Sheets RJ45 Lock-in Device English