The RJ45 plug lock-in device, comes with 10 black devices and 1 black installation/removal tool. It is made of polycarbonate.

Specifications

Sub Brand NA
Mount Method Standard
Color Black
Compatible performance level Category 5e/Category 6/Category 6A
Material Polycarbonate
Includes (10) RJ45 Plug Lock-In Device, (1) Installation/Removal Tool
Product Type RJ45 Plug Lock-In Device
Part Features Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords
Pricing Category 1 ID
Pricing Category 2 ID2

Packaging Detail

UPC 07498331998
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0093
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1860

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawings Part Drawings - PDF - C10841_05A English
Part Drawings PSL-DCPLX-BL DXF English
Installation Documents RJ45 Plug Lock-in Device: B20241 English
Specification Sheets RJ45 Lock-in Device English
Catalog Cut Sheets Lockout, Tagout Catalog English
Specification Sheets RJ45 Blockout Devices: IDSP26 English
Line Cards Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG English
Product Bulletins Physical Network Security Solutions: IDCB85--WW-ENG English
Flyers Blockout and Lock-In Devices: IDFL09 English
Part Drawings PSL-DCPLX-BL DWG English